Back to overview

Highly compact relay modules for switching loads in potentially explosive areas

The PLC-INTERFACE relay system is the high-performance interface between the controller and system I/O devices. New variants allow you to isolate and switch signals safely in the potentially explosive areas of Zone 2.

Your advantages

  • Can be used in potentially explosive areas of Zone 2
  • Approval in accordance with IECEx, ATEX and Class 1 Zone 2
  • Time-saving potential distribution, thanks to plug-in bridge
  • Efficient connection to system cabling using V8 adapter
  • Fulfills requirements of the corrosive gas test ISA G3 and of EN 60068-2-60

Main features

  • SPDT and DPDT with 6 A

  • Continuous current and HC variants for up to 10 A switching current

  • Pluggable relays

  • Various input voltages (12 / 24 V AC/DC, 120 / 230 V AC/DC)

  • Maximum switching voltage: 250 V AC / DC

  • Screw or Push-in connection


Back to overview

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Configurators

Configure products and solutions for your individual application.

Electromechanical and solid-state relay modules

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close