Back to overview

High-current feed-through terminal blocks with screw connection for conductors up to 95 mm²

Conductor cross sections up to 95 mm² can be reliably connected by means of screw connection using the new UW 95 high-current feed-through terminal blocks. The terminal block impresses with its functional design and stable housing construction.

Your advantages

  • Well-known connection principle enables worldwide use
  • Tool-free snap-in principle for easy mounting on the device panel
  • Automatic panel thickness compensation enables universal use
  • Molded versions for reliable seal even with low-viscosity molding compounds

Main features

  • Conductor cross sections 25 mm² to 95 mm²
  • Currents up to 232 A
  • Voltages up to 1000 V (600 V UL)
  • Panel thicknesses 1 mm to 5 mm
  • 1-pos.

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Configurators

Configure products and solutions for your individual application.

Connectors

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close