Back to overview

Fuse terminal blocks with Push-in connection – lateral connection for simple protection

The PTV fuse terminal blocks enable the space-saving and clear integration of type G 5 x 20 fuses in your system. The lever enables the quick and convenient replacement of fuses.

Your advantages

  • The terminal blocks have all the advantages of lateral Push-in connection
  • Quick identification of faulty fuses regardless of the current direction with the visual status indicator
  • Fast replacement of fuses by means of a lever
  • Lateral conductor connection means levers can be opened easily and fully when conductors are connected
  • Use of CLIPLINE complete standard accessories

Main features

  • Push-in connection on the side
  • Cross section up to 6 mm²
  • Fuse-links: type G 5 x 20 mm
  • Double function shaft
  • Test points on both sides
  • Compact design


Back to overview

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00