Back to overview

Distribution blocks with Push-in connection – quick and flexible insertion

The PTFIX product family now includes a nominal cross section of 10 mm². The distribution blocks are available in different mounting types and colors. All blocks are freely configurable and can be used straight away. Simply unpack, connect, and you're done.

Your advantages

  • Time savings of up to 80% with ready-to-mount blocks without manual bridging
  • Flexible use with DIN rail, direct or adhesive mounting
  • Time-saving conductor connection with tool-free Push-in direct connection technology
  • Transverse mounting saves up to 50% space on the DIN rail
  • Easy extension of distribution blocks with standard plug-in bridges

Main features

  • Push-in connection
  • IEC voltage: 800 V
  • UL voltage: 600 V
  • Current up to 76 A
  • Eleven colors
  • Testing option for all common test probes


Back to overview

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Configurators

Configure products and solutions for your individual application.

Ready-to-connect distribution blocks with Push-in connection