Back to overview

Adapter rails for CrossPowerSystem – fast and efficient wiring

The new adapter rails enable the flexible attachment of PTFIX distribution blocks and various terminal blocks up to 35 mm² to the CrossPowerSystem power distribution board. This also simplifies the wiring and enables you to implement modular solutions.

Your advantages

  • Easy and variable adaptation to the CrossPowerSystem power distribution board
  • Accommodation of PTFIX distribution blocks for 24 V distribution, data connections, and N and PE conductors
  • Larger cross sections can be implemented with adapter rails and terminal blocks up to 35 mm²
  • Implementation of modular and functional stand-alone solutions for the control cabinet

Main features

  • Length: 135 mm
  • Can be mounted above and below the power distribution board
  • Tool-free disconnection from the power distribution board
  • Ambient temperature of up to +70°C


Back to overview

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Configurators

Configure products and solutions for your individual application.

Ready-to-connect distribution blocks with Push-in connection