Back to overview

Disconnect terminal blocks with Push-in connection – clear separation of signal currents

Where space is restricted, the PTV disconnect terminal blocks with lateral conductor connection enable the clear separation of signal currents. The product portfolio now includes disconnect terminal blocks and knife disconnect terminal blocks with a cross section of 2.5 mm² and 4 mm².

Your advantages

  • The terminal blocks have all the advantages of lateral Push-in connection
  • Convenient separation of circuits
  • Convenient testing option with test points on both sides featuring a flat contact on the current bar
  • Individual assembly with disconnect element, fuse plug, component connector, and feed-through connector
  • Use of CLIPLINE complete standard accessories

Main features

  • Push-in connection on the side
  • Double function shaft


Back to overview

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00