Back to overview

new

CCS type 2 DC charging cables for high power charging – Fast charging in Europe with up to 500 kW

Using the new, cooled DC charging cables with High Power Charging Technology (HPC), you can achieve charging power of up to 500 kW. This lets you charge the battery for a range of 100 km in just three to five minutes. Thanks to the optional panel feed-through, installation on the charging station is fast and reliable.

Your advantages

  • Fast charging in just a few minutes, thanks to extremely high charging power
  • Efficient cooling enables a low cable diameter
  • Safe, thanks to continuous temperature and leak monitoring
  • Maintenance-friendly, thanks to a replaceable mating face and open cooling system with environmentally friendly cooling medium
  • Compatible with the established Combined Charging System (CCS)

Main features

  • Rated voltage: 1,000 V DC
  • Cable length: 5 m (additional lengths on request)
  • Conforms to VDE-AR-E 2623-5-3 and IEC TS 62196-3-1
  • Degree of protection: IP54 (when plugged in)
  • Temperature and leakage sensors
  • CAN bus interface and status output
  • Cooling medium: water-glycol mixture


Back to overview

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Service

How does High Power Charging work?

Learn how the technology in the High Power Charging vehicle connector works.

This website uses cookies. Read our privacy policy for more information.

Close