Back to overview

Current transducer for outputting standard analog signals

MCR current transducers can be used to measure direct and alternating currents of any waveform. Programmable upper and lower limits enable optimum mapping of the measuring range.

Your advantages

  • Suited for all waveforms, thanks to true r.m.s value measurement
  • Quick basic configuration via DIP switches
  • Advanced configuration and diagnostic options via software
  • Optimum mapping of the measuring range, thanks to programmable upper and lower limits
  • High operational reliability, thanks to 3-way electrical isolation

Main features

  • Measuring principles:

    • True r.m.s. value for AC and DC without leading sign detection

    • Arithmetic mean value DC with leading sign detection

  • Through connection, diameter: 10.5 mm

  • Safe electrical isolation with 4 kV test voltage

  • Operating temperature: -20°C … +60°C


Back to overview

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close