Back to overview

Voltage transducer for outputting standard analog signals

MACX MCR voltage transducers can be used to measure DC and AC voltages in various signal ranges and convert them to standard analog signals. Eight precisely graded measuring ranges guarantee optimal measuring accuracy.

Your advantages

  • Optimal measuring accuracy, thanks to eight precisely graded voltage measuring ranges
  • Simple measuring range selection via zero/span or automatic teach-in configuration
  • High operational reliability, thanks to 3-way electrical isolation
  • Simple installation due to pluggable connection technology

Main features

  • Zero/span adjustment: ±20%

  • Screw or Push-in connection

  • Safe electrical isolation with 3.3 kV test voltage between input and output

  • Operating temperature: -25°C … +60°C