Back to overview

Current indicator terminal blocks with push-in connection – clearly identify operating states

The new current indicator terminal blocks allow you to detect interruptions or line breaks during operation with certainty. The voltage drop is evaluated at a Zener diode in reverse direction and indicated by an LED. In addition, double-level terminal blocks with the same shape are available for soldering in components.

Your advantages

  • Space saving thanks to the compact design
  • Clear identification and reduced faulty wiring, thanks to a circuit diagram imprint
  • LED for visualizing the operating state
  • The same shape and able to be bridged for standard double-level terminal block
  • Clear, as all terminal points are marked

Main features

  • Push-in connection
  • Currents up to 100 mA
  • Diode voltage: 2.4 V
  • Cross section up to 4 mm²