Back to overview

Compact monitoring relay for monitoring the temperature of motor windings

The EMD-BL range is the economical solution for countless monitoring tasks, especially in building installation and series production. Protect motors from overload reliably with the new thermistor monitoring relay.

Your advantages

  • Especially space-saving, thanks to a compact housing in the installation design
  • Quickly wired without tools, thanks to Push-in connection technology
  • Clear diagnostics with status LEDs that are easy to see
  • Ideal for series production: a reasonably-priced solution for numerous monitoring functions

Main features

  • For temperature sensors in accordance with DIN 44081 and DIN 44082

  • Maximum 6 PTCs

  • Switch output: 1 floating changeover contact

  • Maximum switching voltage in accordance with IEC 60947-5-1: 5 A / 250 V AC

  • Short circuit monitoring for thermistor circuit

  • Screw or Push-in connection