Axioline Smart Elements

Axioline Smart Elements – system-free I/O

Compact and flexible

System-free, pluggable I/Os for compact stations.

Search in Axioline Smart Elements

Show all products in this category

The plug-in Axioline Smart Elements are system-free modules without bus communication. The individual element only supports the I/O function. Bus communication for the relevant I/O system is only realized in conjunction with a backplane, which functions like an adapter. The Axioline Smart Elements are therefore universal and flexible to use.

Your advantages

  • Space savings in the installation without limiting the conductor cross section of 1.5 mm²
  • Enable a wide range of applications and easy startup with reduced parameterization effort
  • Reduced signal line installation times with Push-in Technology

Axioline Smart Element features

Axioline Smart Element and its advantages
1Compact device design – 8 or 16 terminal points on a footprint of 15 mm x 62 mm, conductor cross section 1.5 mm² with ferrule incl. plastic collar, pitch 3.5 mm
2Push-in connection technology – tool-free conductor connection
3System-free interface – enables the widest range of solution concepts
4Manual unlocking mechanism – quick and easy mounting

Smart and cost-effective automation

Axioline Smart Elements overview  

The Axioline Smart Elements portfolio

The portfolio features the widest range of functions from IO-Link master, digital and analog inputs and outputs, right through to safety modules and other function modules.

With the minimal parameterization effort required for startup and in the event of replacement, the Axioline Smart Elements are less prone to errors. This also reduces the startup time.

The large conductor cross section of 1.5 mm² with ferrule and plastic collar for I/O signals ensures low voltage drops, even over longer conductor lengths.

Smart Elements for safety functions

Axioline Smart Elements safe I/Os  

TÜV-certified safe I/Os of Axioline Smart Elements

Our TÜV-certified, safe Axioline Smart Elements satisfy the highest safety requirements up to PL e und SIL 3.

Combine our safe and non-safe input and output modules on one backplane, saving considerable space.

Our PROFIsafe-capable Axioline Smart Elements allow you to reliably realize your PROFIsafe control concept. As an alternative, our I/O modules with integrated SafetyBridge Technology facilitate the easy and network-independent realization of decentral safety solutions.

Application in the Axioline F I/O system

Within an Axioline F station, you can combine classic Axioline F modules with Axioline F backplanes including the Axioline Smart Elements in any way. You can therefore operate Axioline Smart Elements on already existing Axioline F bus couplers or Axiocontrol controllers, e.g., PLCnext Control devices or classic PLCs.

The specially developed Axioline F backplanes feature four and six Smart Elements slots. With this flexibility, you can plug the Axioline Smart Elements into any position in the Axioline F backplane. The two-row design of the backplane enables an enormous reduction in the overall width of the I/O station.

Axioline Smart Elements advantages

Good reasons for using Axioline Smart Elements

 FeatureAdvantageBenefit
1Can be freely plugged inNo plugging rules for the Axioline Smart ElementsEnables tailored I/O configurations on one Axioline F backplane module
22 different I/O functions freely selectable over a width of 15 mm (mixed modularity)Enables a flexible and needs-based I/O conceptHigh degree of flexibility with a reduced variety of products
3Very compact I/O solutionIf the Axioline Smart Elements are plugged in vertically over two rows on one backplane module, you can establish up to 32 channels over a width of 15 mmLess space needed on the DIN rail enables compact control cabinet solutions
4Reduced wiring effort for the supply sideYou can realize the logic and sensor supply for up to 6 Axioline Smart Elements via the backplane feed-inReduction of the installation times (connection times)
5Compatible with all Axiocontrol, Axioline F bus couplers, and I/O modulesIncreased modularity with extended PLC and I/O portfolioDevices of the Axioline F and Axiocontrol range extend the capabilities of Axioline Smart Elements solutions
6Implementation of alternative I/O configurations in the I/O station without changing the overall widthSlot cover elements can be used to reserve a slot for an alternative or future I/O configurationEasy extension of the I/O station functions without changing the space requirement

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00