Back to overview

Backplane for Axioline Smart Elements – 32 channels in an overall width of 15 mm

The Axioline F backplane for four or six Axioline Smart Elements can be used to implement highly compact I/O stations with up to 32 channels in an overall width of 15 mm. Axioline Smart Elements can be inserted at any point in the Axioline F backplane.

Your advantages

  • Compatible with all Axiocontrol devices, Axioline F bus couplers, and I/O modules
  • High flexibility with free choice of slot
  • Two different I/O functions can be freely selected in a width of 15 mm
  • High channel density with up to 32 channels in 15 mm
  • One I/O supply for up to six Axioline Smart Elements reduces installation effort

Main features

  • Accommodates four or six Axioline Smart Elements
  • Up to 16 A I/O supply
  • LEDs for diagnostic and status indicator


Back to overview

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00