Back to overview

new

Axioline F components – I/O modules for extreme conditions

Further I/O modules with an extended temperature range and coated printed-circuit boards are now also available for the fast, particularly robust Axioline F I/O system with high signal density. This means that Axioline F is opening up an even broader field of application for you.

Your advantages

  • Far-reaching range of applications, thanks to comprehensive temperature range
  • The coated printed-circuit boards withstand even the toughest ambient conditions
  • High noise immunity even in environments subject to strong electromagnetic influences
  • Fast installation, thanks to Push-in connection technology

Main features

  • -40°C … +70°C
  • Permissible humidity (operation): 5% … 95%
  • Noise emission: Class B in accordance with EN 61000-6-3
  • Noise immunity: 8 kV air discharge in accordance with EN 61000-4
  • Maximum altitude: 3,000 m above sea level without derating


Back to overview

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close