Back to overview

new

Axioline F components – I/O module for pulse width modulation

Axioline F is the fast, robust, and easy I/O system. An I/O module for pulse width modulation has now been added to the product range. Two channels that operate independently of one another offer the option of pulse width modulation (PWM) for the output signals.

Your advantages

  • Reduced storage, thanks to the use of operating modes PWM and pulse generator in a module
  • Flexible connection of the peripheral equipment, thanks to the choice of a 5 V or 24 V output for each channel for individual use
  • Selectable frequency resolution for optimal adaptation to the application
  • Fast installation, thanks to Push-in connection technology

Main features

  • Supports the operating modes PWM and pulse generator
  • Push-pull output
  • Output of 5 V or 24 V signals
  • Nominal current per output: 500mA for 24 V output


Back to overview

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close