Back to overview

new

Axioline F IO-Link master – IP20 master for connecting IO-Link devices

IO-Link master for connecting up to eight IO-Link devices in the control cabinet and use in the Axioline F I/O system. Parameterization of IO-Link devices is performed using IOL-CONF software.

Your advantages

  • Convenient parameterization of connected IO-Link devices using IOL-CONF software
  • Quick installation, thanks to Push-in connection technology
  • Simple increase in the IO-Link ports within an Axioline F I/O station, thanks to the addition of other IO-Link masters

Main features

  • Connection of 8 IO-Link devices
  • Connection of IO-Link devices in 3-conductor technology
  • Parameter data storage on the master
  • IO-Link specification V1.1.2
  • IP20 degree of protection


Back to overview

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close