Back to overview

new

Axioline E IO-Link I/O box – Digital input in the field

Axioline E is the block-modular I/O system for field installation. The portfolio has been expanded by adding a 16-channel
input device for acquiring digital signals.

Your advantages

  • Fast connection of sensors and actuators, thanks to the SPEEDCON fast locking system
  • Downtimes minimized, thanks to superior mechanical robustness
  • Expanded possible applications with a large temperature range of -25°C to +60°C

Main features

  • IO-Link specification V1.1.2
  • Connection of up to 16 channels
  • Diagnostics and status indicators
  • Short-circuit and overload protection for the sensor supply
  • Device rating plate stored
  • Degree of protection IP65, IP67


Back to overview

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close