Approval
Disconnect terminal block, nom. voltage: 400 V, nominal current: 8 A, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 86 mm, width: 3.5 mm, color: blue, mounting: NS 35/7,5, NS 35/15
Distribution block, configurable, connection method: Push-in connection
Screw plug, cable gland material: PA, connecting thread: M16 x 1.5, color: jet black RAL 9005, with O-ring
End cover, length: 84.5 mm, width: 2.2 mm, height: 29.3 mm, color: gray
Junction box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 508 mm x 762 mm x 300 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Door hinge with quarter turn locking
Single covers, for covering one terminal block, with black symbol (lightning flash) snap fit, color: transparent/yellow
Junction box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 400 mm x 200 mm x 120 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting plate, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Mounting plate
Junction box, With flange plate fixing, below, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 260 mm x 260 mm x 160 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting plate, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Flange plates, Mounting plate
Junction box, With flange plate fixing, below, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 200 mm x 300 mm x 160 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting plate, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Flange plates, Mounting plate
Junction box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 380 mm x 380 mm x 160 mm, type of locking: Screw-on cover, scope of supply - ATD: Mounting plate, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Mounting plate
"$pageName" on