RFID system for device and system marking

RFID system for device and system marking

Flexible information management

Store and read information on marking material with the integrated RFID transponder.

Back to Marking and labeling

Category

  • Product list Readers
    RFMARK readers

    RFMARK readers for contact-free reading and writing of information on RFID transponders with HF and UHF technology.

Search in RFID system for system and device marking

Show all products in this category

Print marking labels with integrated RFID technology using the BLUEMARK CLED. You can read and write information on the RFID transponder on a contact-free basis using a reader and writer.

Your advantages

  • Comprehensive marking material with integrated RFID transponder
  • Easy operation via touchscreen
  • Read and write marking material without any contact via RFID transponder
  • Select between a short or long transmission range, thanks to high-frequency or ultra-high-frequency technology
  • Receive, transmit, and scan data on a contact-free basis and without visual contact thanks to RFID readers

Radio-frequency identification

Radio-frequency identification logo, RFID  

Radio-frequency identification, RFID

Radio-frequency identification (RFID) is used for contact-free identification, data exchange, and localization of transponders/tags without visual contact. With the aid of an RFID handheld device, which acts as a transmitter and receiver, data is transmitted to and received from a transponder/tag by electromagnetic waves (UHF) or a magnetic field (HF).

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close