new
The product range features numerous versions to meet the highest demands.
Whether process interfaces, automation components or frequency inverters - we offer the right terminal block for your application. The unique range of PCB terminal blocks includes metric pitches and pitches in inches from miniature PCB terminal blocks with 2.5 mm pitch to power-level terminals with 20 mm pitch.
new
new
new
new
Our product range of PCB terminal blocks offers you a unique variety of connection options – from the established screw connection to the IDC fast connection through to the innovative push-in technology.
Wire guards are particularly suitable for semi-industrial applications such as building automation, safety technology or telecommunications. The connection method is distinguished by high reliability with inexpensive setup.
Connect industrial applications with high contact reliability requirements using the world's most frequently used connection method worldwide. Very high contact forces can be achieved with the screw connection, irrespective of the conductor cross section.
Cable routing and actuation of the terminal block screw on one level – front screw connection for narrow device fronts and PCB racks. The conductor is reliably clamped by the force-increasing swiveling movement of the angled pressure plate.
Whether it's a push-in spring or a leg spring, the spring principle enables fast conductor connection without the need for tools. Simply insert the solid conductors and conductors with ferrules into the push-in terminal point and loosen by pressing the different color trigger. When connecting and loosening finely stranded conductors without ferrules, the terminal point can also be opened using an integrated spring trigger.
The push-lock spring makes for the quick, tool-free connection of both solid and flexible conductors with and without ferrules. Simply insert the conductor into the open terminal point and connect it by actuating the tilting lever via the push-lock spring. Alternatively, the conductor can be inserted into the closed terminal point using push-in technology.
Whether it's a push-in spring or a leg spring, the spring principle makes for quick, tool-free conductor connection. Simply insert the solid conductors and conductors with ferrules into the push-in terminal point and release using a screwdriver. When connecting and releasing finely stranded conductors without ferrules, the terminal point can also be opened using a screwdriver.
The comprehensive product range of PCB terminal blocks offers you solutions for various different manufacturing process. This means that you can assemble printed-circuit boards efficiently and process safely.
Wave soldering is the standard soldering process for manufacturing electronic modules that are predominantly assembled using wired components. A characteristic of this is a solder contact protruding through the PCB which is soldered onto the underneath of the PCB.
Our PCB terminal blocks offer you a large number of convenient functions and comprehensive accessories for maximum user-friendliness during connection and maintenance.
Monoblocks as well as individual side-by-side terminal blocks allow printing, marking, and color coding. This simplifies installation and reduces the risk of incorrect wiring.
The largest possible clamping space can be achieved in even the smallest dimensions. You benefit from high levels of connection convenience and a wide range of connection options – even if space is limited or the design is restricting.
Thanks to uniform design and flushed housing ends, it is possible to optimally integrate PCB terminal blocks from Phoenix Contact into the device fronts. This enables you to implement economic panel feed-throughs based on the standard range.
Integration of components into automated assembly processes reduces lead times and process costs. Whether it's tape on reel, tube or tray: we supply our components for SMT and THR processes in standardized packaging or packed for automatic devices.
Versions with angled conductor outlet allow a particular high connection density on the PCB. This enables you to arrange the PCB terminal blocks from Phoenix Contact in several rows and save space.
"$pageName" on