Back to overview

Energy meters with MID certification – Record, communicate, and calculate data

EMpro energy meters enable cost-center-specific energy data billing. The measuring devices record the most important electrical parameters and make the data available to superordinate control systems via common communication interfaces.

  • Simple bus and network connection via M-Bus, Modbus/RTU or Modbus/TCP interface
  • Narrow on the DIN rail, thanks to an overall width of just 72 mm
  • Save time and costs: Versions with direct current measurement up to 80 A
  • Simple Modbus integration, thanks to uniform index tables with existing EMpro energy measuring devices
  • Remote data access, storage, and export with Ethernet-based devices

Main features

  • MID approval in accordance with EN 50470
  • Measures current, voltage, power, and energy
  • Measurement: Direct, up to 80 A without current transformer, or via current transformer
  • S0 output
  • Ring memory up to a max. of 500 days with Ethernet-based devices


Back to overview

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close