Distribution blocks

Distribution blocks

Ready-to-connect distribution blocks

The distribution blocks enable you to save time and space during potential distribution.

Back to Terminal blocks

Category

Search in Distribution blocks

Show all products in this category

Distribution blocks with Push-in and screw connection technology come ready to connect with different numbers of positions, mounting options, and colors. They can be used straight away and expanded as needed. The compact distribution blocks therefore help to ensure flexible and cost-effective load and control current distribution. Simply unpack, connect, and you're done.

Your advantages

  • Ready-to-use blocks for fast assembly without manual bridging, offering time savings of up to 80%
  • Flexible setup in your application, thanks to various mounting options: DIN rail mounting, direct mounting or adhesive mounting
  • Space savings of up to 50% on the DIN rail, thanks to transverse mounting
  • Color-coded assignment of conductors and terminal points for intuitive and safe installation with eleven colors
  • Time-saving pre-treated and rigid conductor connection, thanks to tool-free Push-in direct connection technology
  • Alignment without any loss of pitch and flexible potential extension using standard plug-in bridges
  • Distribution blocks are a part of the COMPLETE line system

Ready-to-use Push-in distribution blocks – simply unpack, connect, and you're done!

Distribute potential quickly and easily using ready-to-connect Push-in distribution blocks  

Distribute potential quickly and easily using ready-to-connect Push-in distribution blocks

Ready-to-connect blocks enable fast assembly without manual bridging, offering time savings of up to 80%.

Distribution and power blocks with 4, 6, 12, and 18 terminal points as well as single layers with two terminal points are available in 11 colors for intuitive and safe installation.

You can adapt the PTFIX distribution block ideally to your system using our configurator.

Push-in potential collective terminals

Compact potential distributor terminals  

Compact potential distributor terminals

The compact potential distributor terminal offers a wide variety of possible applications:

  • 35 mm² feed-in via the proven, maintenance-free screw connection
  • Tool-free wiring of the 10 points via the quick and easy Push-in connection

Push-in potential distributor terminals

Easy potential distribution and feed-in  

Easy potential distribution and feed-in

Potential distributions with up to 32 connections can be implemented with the PTRVB ...-PV terminal and can be extended to potential distribution blocks via plug-in bridges for assembly.

Feed-in up to 6 mm² and 37 A can be implemented with PTRVB…-FI potential distributors. Versions are available in blue and red, for example, for clear potential assignment.

Screw-connection distribution blocks and device connection blocks

Screw-connection distribution blocks and device connection blocks  

Screw-connection distribution blocks and device connection blocks

The comprehensive portfolio of product ranges for screw connection blocks is available with various numbers of positions up to a nominal cross section of 35 mm² and 125 A for direct mounting. The device connection and distribution blocks are clearly and easily identifiable thanks to the marking material.

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Configurators

Configure products and solutions for your individual application.

Ready-to-connect distribution blocks with Push-in connection

Service


Ready-to-connect PTFIX distribution blocks

with Push-in connection technology: simply unpack, connect, and you're done!

Referrer: https://www.phoenixcontact.com/