DIN rail housings

DIN rail housings

Electronics housings for your control cabinet

Our housing systems for control cabinets offer tailor-made solutions to meet your requirements.

Back to Electronics housings

Category

  • BC modular housings
    BC modular housings

    Electronics housings for building automation.

  • Development kits
    Development kits

    Mount THT PCB components such as diodes, fuses or resistors on the DIN rail using the development kits for the electronics housings.

  • EH basic housings
    EH basic housings

    A universal housing system with integrated connection technology and over 100 possible combinations.

  • Electronics housings for Raspberry Pi applications
    Electronics housings for Raspberry Pi applications

    Field housings and DIN rail housings for Raspberry Pi computers with easy mounting on a DIN rail, the wall or in outdoor applications.

  • ICS modular housings
    ICS modular housings

    The Modular electronics housings ICS form the basis of IoT devices of tomorrow – with graduated sizes, variable connection technology, and optional 8-position DIN rail connectors.

  • ME modular housings
    ME modular housings

    Modular housing system in easy-to-install cup shape.

Search in DIN rail housings

Show all products in this category

Full flexibility in shape, color, and function: DIN rail housings are the ideal packaging for your electronics. They protect the installed PCBs, can be easily mounted on DIN rails, and offer perfectly integrated interfaces for transmitting signals, data, and power.

Your advantages:

  • Comprehensive standard housing range for DIN rail mounting
  • Easy and time-saving housing installation
  • Universal or permanently integrated connection technology
  • Numerous variations, thanks to customer-specific printing and processing options for the entire product range

ICS modular housings

ICS series modular electronics housings for variable connection technology  

ICS series modular electronics housings for variable connection technology

The solutions offered by the ICS modular electronics housings are as varied as the requirements for future-oriented devices in industrial automation. Benefit from a housing system with graduated sizes, variable connection technology, such as RJ45, D-SUB, USB, and antenna connections, and optional DIN rail connectors. The series is constantly being extended with additional overall widths and accessories.

BC modular housings

BC modular housings  

BC modular housings

Modular electronics housings of the BC series represent the future in building automation applications. The electronics housings feature a modern design, versatile PCB connections, and an efficient DIN rail connector.

  • Generously dimensioned housings
  • Optimized for distribution boards, thanks to the design in accordance with DIN 43880
  • Contacting between devices by means of high-position bus connectors in the DIN rail

Modular housings for Raspberry Pi applications

Modular housings for Raspberry Pi applications  

Modular housings for Raspberry Pi applications

Modular electronics housings from the RPI-BC series are specially designed for integrating Raspberry Pi minicomputers. The housings are designed in accordance with DIN 43880, are alignable, and can be mounted on DIN rails or directly on the wall. Optional interfaces enable simple function extension of the integrated single-board computer.

  • Individual function extensions with optional interfaces and additional accessories
  • Quick, tool-free mounting by simply latching the housing elements
  • 16-position DIN rail connectors for serial and parallel module communication

ME series modular housings

ME series modular housings  

ME series modular housings

Electronics housings from the ME series transform assembled PCBs into easy-to-install electronics modules. Variable connection technology, bus connectors, and modularity ensure the right device design for every application.

  • Large range of connectivity for signal, data, and power transmission
  • Easy-to-install housing design
  • DIN rail or housing-integrated cross connectors for module-to-module communication

ME-MAX series modular housings

ME-MAX series modular housings  

ME-MAX series modular housings

Modular, functional, and design-oriented ME-MAX electronics housings for modern industrial electronics: variable connection technology, bus connectors, and modularity ensure the right device design for every application.

  • Optimum amount of useful area for PCB assembly, operation, and display
  • Tailor-made connection technologies for signal, data, and power transmission
  • Contacting between devices via bus connectors in the DIN rail

ME-IO series multifunctional housings

ME-IO series multifunctional housings  

ME-IO series multifunctional housings

The ME-IO housing system is particularly suitable for applications with a limited amount of installation space. The Push-in front connection technology and compact design enable the implementation of individual devices with up to 54 positions.

  • Minimal overall width of just 18.8 mm
  • Push-in connection technology with Lock and Release system for easy installation and removal of connectors
  • Bridged connectors as a TWIN connection replace TWIN ferrules
  • A wide range of combinations of housing hoods and connectors possible in the front of the housing.

ME-PLC series multifunctional housings

ME-PLC series multifunctional housings  

ME-PLC series multifunctional housings

Multifunctional electronics housings of the ME-PLC series are ideal for applications that require a large installation space and connection technology on the front. The housing system offers a large PCB assembly area and efficient DIN rail connectors for a wide range of applications.

  • Generously dimensioned housings
  • DIN rail connectors for individual PCB layouts
  • PCB connection technology with Lock and Release system for easy installation and removal of connectors
  • Plug-in or hard-soldered connection technology can be used

UM-BASIC series extruded profile housings

UM-BASIC series extruded profile housings  

UM-BASIC series extruded profile housings

UM-BASIC extruded profile housings combine short installation times and maximum flexibility when choosing the connection technology. The low-profile design supports the assembly of flat electronics modules and their mounting on standard DIN rails or directly on the wall.

  • The wiring connectors remain freely accessible, while the electronics are touch-proof thanks to the flexible positioning of the covering hoods
  • Reduced wiring effort and fast installation with optional bus contacting
  • Variable ground connection, thanks to PE contacts that can be mounted on both sides
  • Optimum utilization, even when using large-volume components

UM-PRO series extruded profile housings

UM-PRO series extruded profile housings  

UM-PRO series extruded profile housings

Modern industrial electronics are becoming increasingly compact, distributed, and process-oriented. Flexible panel mounting bases, such as the extruded profile housings of the UM-PRO series, offer impressive features that save time and space, and can also be used at high temperatures:

  • The polyamide material enables use at up to 100°C, and is therefore also eligible for UL approval
  • The wiring connectors remain freely accessible, while the electronics are touch-proof thanks to the flexible positioning of the covering hoods
  • Optimum utilization, even when using bulky components

UM-ALU series extruded profile housings

UM-ALU series extruded profile housings  

UM-ALU series extruded profile housings

Made entirely of aluminum, the UM-ALU housing system offers a high degree of electromagnetic compatibility (EMC) and ensures full flexibility in the assembly process. The housings are therefore particularly suitable for industrial environments with high electromagnetic interference potential.

  • Enhanced shielding properties
  • Excellent thermal properties
  • High degree of flexibility, thanks to various profile sizes and covering hoods

EH series basic housings

EH series basic housings  

EH series basic housings

The basic housings from the EH series make it easy to design universal device applications. A range of seven overall widths, two depths, and three cover versions provide over 100 possible combinations.

  • DIN rail or wall mounting for application-specific device attachment
  • Various cover versions
  • Integrated vents
  • Flexible PCB positioning in all three dimensions
     

Development kits

Development kits  

Development kits

Produce prototypes and pre-series devices quickly with development kits. Kits for the various housing ranges enable individual electronics layouts and connection solutions.

  • Develop your own solution quickly and easily, thanks to the predefined development kits
  • Complete housing solutions with integrated connection technology
  • Perfboards suitable for manual assembly
  • Bus connectors for creating entire device systems

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Configurators

Configure products and solutions for your individual application.

Electronics housings

Service

Downloads