Reliable and secure for high system availability.
The high-availability I/O system consists of redundant PROFINET bus couplers as well as digital and analog I/O modules. With extended temperature ranges and hot swappable intrinsically safe I/O modules, Axioline P is designed to meet the demands of the process industry.
The interaction between the various innovative components enables a modular structure, thereby providing a future-proof solution for a wide range of system models.
1 | High system availability with support for PROFINET system redundancy |
---|---|
2 | Fast connection of PROFIBUS PA segments using fieldbus power supply modules |
3 | Easy integration of standard and intrinsically safe I/O modules |
4 | Hot swappable local bus system for superior availability |
5 | Consistent use of Push-in connection technology |
6 | Standard and intrinsically safe I/O modules can be directly combined |
7 | Corresponding shielding set for the easy connection of shielded cables |
The Axioline P I/O system guarantees maximum availability for your application. The hot swappable local bus enables the replacement of existing modules from an Axioline P I/O station without having to switch off the system. The electromechanical design of the bus socket means that you can actually remove several modules from the station simultaneously without disrupting local bus communication.
Axioline P can be connected directly to a distributed control system (DCS) in the form of a remote I/O system. PROFINET system redundancy is supported, which ensures very reliable communication between the I/O station and DCS.
The Axioline P system may be installed in zone 2 and allows the direct connection of sensors and actuators from zones 2, 1, and 0.
The portfolio includes important functions for process automation, such as analog input and output modules for HART communication as well as digital input modules for connecting NAMUR sensors. This enables you to integrate intrinsically safe modules into the I/O station without additional components.
Up to eight PROFIBUS PA segments per station and integration of old sensors, such as HART or Modbus/RTU
The modular station communicates with a PROFINET controller, e.g., a distributed control system (DCS), via a bus coupler. As an option, you can connect up to eight PROFIBUS PA segments to the individual proxy outlets in a compact way. To ensure the individual segments are immune to interference, appropriate shield connection technology is available.
PROFIBUS PA sensors are connected directly to the modular Axioline P proxy.
Proven fieldbus technology, such as HART or Modbus/RTU, can therefore be integrated into PROFINET networks. This is done using PROFIBUS PA gateways that are connected to the modular Axioline P proxy.
"$pageName" on