new
Fast data acquisition and easy handling – even in the toughest conditions.
Axioline F is the block-based modular I/O system for the control cabinet. Open to all Ethernet-based communication protocols and available in various designs, Axioline F offers maximum flexibility.
1 | Optimum connectivity via PLCnext Control or bus coupler |
---|---|
2 | Can be easily combined with Axioline Smart Elements |
3 | Increased system availability is ensured by the particularly robust mechanical design as well as shock and vibration resistance |
4 | Tool-free installation enables quick and easy station setup |
5 | Plug-in I/O connection for all standard Axioline F modules |
6 | Standard and intrinsically safe I/O modules can be directly combined |
7 | Consistent use of Push-in connection technology |
8 | Fast and intuitive wiring with color-coded contact points, even in the case of multi-conductor connection |
Axioline F is a modular I/O system designed to meet every requirement. Fast and synchronous signal acquisition increases your machine output, whether with a Phoenix Contact controller or in all common networks with a corresponding bus coupler.
Implement safety applications with PROFIsafe or SafetyBridge Technology. Furthermore, we offer a selection of I/O modules with a wide range of functions.
Axiocontrol controller, bus coupler, safe I/Os, and I/Os with diverse functions
Within an Axioline F station, you can combine Axioline F backplanes including the Axioline Smart Elements and Axioline F modules in any way. You can therefore operate Axioline Smart Elements on existing Axioline F bus couplers or Axiocontrol controllers.
The complete product range for implementing the relevant application comprises more than 80 components. In addition to the Axioline Smart Elements and Axioline F backplanes, these also include all Axioline F modules, Axioline F bus couplers, and the Axiocontrol controllers.
"$pageName" on