Back to overview

Compact signaling system now also communicates via app

Use the TC Mobile I/O signaling system to monitor sensor signals via the mobile network and switch relays remotely. Thanks to new firmware, the system is now able to communicate with you via smartphone app as well. The system is even more powerful, thanks to additional features such as switching by call or scalable analog inputs.

Your advantages

  • Less downtime, thanks to automatic alerts via SMS and e-mail
  • Lower communication costs, thanks to event-controlled alerts
  • SMS alert in the event of power failure
  • Available as AC and DC variants with an expanded voltage range

Main features

  • DIN rail or wall mounting

  • 4 digital inputs

  • 4 relay outputs

  • Temperature range: -25 °C to +70 °C

  • Reporting chain for guaranteed information transfer

  • Remote commands for device configuration

  • Configuration via web browser


Back to overview

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00