AC charging controllers for charging stations and wall boxes

AC charging controllers

Electric charging – Worldwide

We provide the appropriate charging controller for every AC charging station in the world.

Back to Charging controllers

Category

Search in AC charging controllers

Show all products in this category

With our AC charging controllers, you can charge electric vehicles in accordance with international standards. The portfolio covers the entire spectrum of AC charging stations: from simple, private charging points such wall boxes in garages and carports, right through to public and commercial applications with multiple charging points, load and energy management, remote access, and billing.

Your advantages

  • Standard-compliant AC charging in accordance with IEC 61851-1, SAE J1772, and GB/T 20234
  • High flexibility, thanks to extensive configuration options
  • Easy implementation of intelligent charging infrastructures with charging management
  • Easy integration into management systems, thanks to standardized communication interfaces
  • Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001

From a single charging point through to networked charging infrastructure

Phoenix Contact charging controllers are operated both autonomously and in networks. Status data is acquired via the integrated communication interfaces, and controlled intervention in the charging process is supported. Here, we focus on the use of standardized communication interfaces and protocols, therefore providing easy connection options to a variety of automation systems.

EV Charge Control Basic for private applications

EV Charge Control Basic charging controller as a coated PCB and in a DIN rail housing  

EV Charge Control Basic charging controller as a coated PCB and in a DIN rail housing

This product is a compact, cost-effective controller solution specifically for simple charging points. The charging controller is available as a DIN rail device, but also as a coated PCB for harsh environments. An additional version with pluggable Push-in connection technology is available for compact and quick installation.

Application example: single charging point

Setup of a single AC charging point  

Setup of a single AC charging point

The Basic AC charging controller can be used to install single charging stations with just a few components quickly – whether at home or in a commercial environment. Thanks to the optional connection of RCM modules for residual current detection, you can increase the voltage protection level of the charging station in accordance with normative specifications. Maximum system availability is thereby achieved.

EV Charge Control Advanced for commercial applications

EV Charge Control Advanced charging controller in a DIN rail housing  

EV Charge Control Advanced charging controller in a DIN rail housing

This charging controller integrates all the necessary control functions for commercial charging points and features comprehensive configuration options via DIP switch. Furthermore, it supports load and energy management on company premises and in parking lots, thanks to its Ethernet interface. Energy meters can also be integrated via the RS-485 interface.

Application example: networked charging points

Three networked charging points with energy meters and superordinate controller  

Three networked charging points with energy meters and superordinate controller

The configurable RS-485 interface can be used to connect various energy meters to the Advanced AC charging controller, making it possible to record the charging point performance data. Using the integrated Ethernet interface, you can configure the charging controller as well as establish an intelligent connection to higher-level control systems.

EV Charge Control Advanced Plus for public applications

EV Charge Control Advanced Plus charging controller in a DIN rail housing with optional 3G modem  

EV Charge Control Advanced Plus charging controller in a DIN rail housing with optional 3G modem

This charging controller combines all relevant control, communication, and monitoring functions in one compact housing. Along with Ethernet and RS-485 interfaces, the controller features DC residual current monitoring, an automatic connector release mechanism in the event of voltage failure, convenient user authorization via RFID, and convenient configuration via web interface. It is also available with an OCPP-cable 3G mobile interface as an option.

Application example: charging point with back-end integration

Charging point with energy meter and cloud-based billing via mobile network  

Charging point with energy meter and cloud-based billing via mobile network

As an option, the Advanced Plus charging controller is available with an integrated 3G modem and OCPP interface. This enables you to link a charging station to cloud-based billing systems via mobile network and OCPP. An MID energy meter can be integrated into the application for precise billing. This makes the controller an ideal solution for public applications.

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Service


Setting up a simple AC charging station

From the installation to the operational charging station.

This website uses cookies. Read our privacy policy for more information.

Close