News Overview

Double-row PCB connectors

03.02.2020

New double-row PCB connectors  

New double-row PCB connectors

Shielded PCB connectors supplement the existing Phoenix Contact product portfolio with a 2.54 mm pitch.

Due to their EMC shielding, the DMCC series double-row connectors enable the reliable supply of data and power to devices – also via a single Ethernet cable (PoE).

The crimp connectors are suitable for conductor cross sections between 0.14 and 0.75 mm², and are designed for currents up to 6 A/160 V. With their compact size, the 2-pos., four-contact connectors and headers are the solution for applications where space is at a premium. Optional tools enable manual or automated crimping.


PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close