News Overview

More wiring space in heavy-duty connectors

07.10.2019

Tall HEAVYCON STANDARD B-series housings  

Heavy-duty connectors with more wiring space are ideal for modular applications

The new tall sleeve and surface mounting housings for HEAVYCON STANDARD B-series connectors from Phoenix Contact are particularly suitable for your modular applications.

Their taller design and larger cable outlets in M50 format provide you with more space for wiring. This also means that you can connect larger cable diameters and cable bundles conveniently. The robust housings are made from high-quality die-cast aluminum and are highly resistant to corrosion. They withstand vibrations and high mechanical strain, and have a reliable seal rating of up to IP66/IP67. In addition, the conductive surfaces and seals provide reliable EMC protection. Tall HEAVYCON connectors are available in sizes B6 to B24. They are all connection-compatible with the market standard. With the new corresponding contact inserts for high-position applications, you can easily connect up to 46 signal contacts in one B24 connector. With Push-in connection technology, installation is direct and tool-free. The compact clamping chamber of the Push-in contact inserts provides high packing density, which previously could only be achieved with a conventional crimp connection.


PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close