News Overview

Pre-printed, self-adhesive labels for circuit marking

21.08.2019

Self-adhesive warning and hazard label  

Pre-printed color plant labels for plant marking

Phoenix Contact offers a wide range of labels which meet the legal requirements for correct plant marking.

The new self-adhesive warning and hazard labels allow you to create custom circuit markings. You receive the pre-printed color labels as material off the roll. The labels are made of a soft, highly flexible PVC film that molds itself to uneven surfaces and adheres reliably over the long term. In combination with high-quality ink ribbons, markings are produced that stand up to harsh industrial conditions.

This durability applies when using solvents as well. The self-adhesive labels are suitable for use both indoors and outdoors, at ambient temperatures from -40°C to +90°C. All thermal transfer roll printers from Phoenix Contact use this material.


PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

More Information

This website uses cookies. Read our privacy policy for more information.

Close