News Overview

Box and panel PCs for basic applications

30.10.2019

Industrial PC BL2 BPC 3100  

New industrial PC BL2 BPC 3100

Phoenix Contact is expanding its industrial PC portfolio with the x100 series. It is comprised of configurable box and panel PCs in various performance classes from Intel Atom to Intel Core i7 CPUs.

The panel PCs are available in screen sizes 15.6" to 21.5", and come with a 10-point multi-touch interface. The panels are also available as flat screens that can be assembled as a detached operator interface at a distance of up to 90 meters from the PC.

The x100 series PCs are passive cooled systems in a full metal construction and are therefore ideal for industrial applications. The systems are based upon the latest Intel technology and are therefore not only energy efficient, but also ideal for Windows 10 operating systems. This combination of modern hardware and software offers an exceptional user experience with a cost-optimized portfolio.


PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close