News Overview

Space- and time-saving sensor connection

03.02.2020

PTIO initiator/actuator terminal blocks  

Space-saving wiring of initiators and actuators with an overall width of just 3.5 mm

The new, only 3.5 mm-wide PTIO 1,5 initiator/actuator terminal blocks from Phoenix Contact are particularly suitable for wiring your modern machine controls. They offer you the option of connecting sensors with two signal outputs in a space-saving manner.

All bipolar sensors, including PE, are wired in just one terminal block. With their tool-free Push-in direct connection technology, PTIO terminal blocks also enable time-saving conductor connection.

Flexible feed-in is enabled by identically shaped power terminals. You can distribute the plus/minus potential with bridges, which reduces wiring costs considerably. Clarity of overview can be obtained by clearly marking all levels. With the standard accessories of the CLIPLINE complete terminal block system, you also reduce warehousing costs.


PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close