News Overview

Connector for assembly for simple motor connections

21.08.2019

Connector for assembly for connecting motors  

Connect motors quickly, simply, and without special tools

The new QPD installation system connector for assembly from Phoenix Contact has been designed specifically to connect motors such as those of retractable awnings or external blinds.

The robust and vibration-proof housing is highly reliable and protected against splash water and dust due to its IP54 degree of protection.

The QUICKON fast connection makes this connector quick and easy to connect. You don't need to use any special tools. Conductors can be rationally cut to fit on site using IDC terminal technology. Simply tightening the union nut automatically makes contact with the untreated conductor and establishes strain relief. This reduces connection time by up to 80 percent.

The plug connector is available as a 4-pos. unit, including PE connection, and transmits power up to 400 V and 17.5 A. You can connect conductors from 0.5 to 1.5 mm².


PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close