News Overview

New voltage variants under 100 W

03.02.2020

QUINT POWER power supply  

QUINT POWER below 100 W

The QUINT POWER power supplies from Phoenix Contact in the power range up to 100 W are now also available with special voltages of 5 V and 12 V. Three new single-phase power supply units (5 V DC with 5 A, 12 V DC with 2.5 A and 7.5 A) supplement the portfolio, which until now has included 24 V devices in the power range of up to 100 W.

For small sizes the power supply units provide high system availability with preventive function monitoring and power reserve – even in the low power range. Start difficult loads using dynamic boost with up to 200% of the nominal power for 5 s and simply extend your systems with the help of static boost which continuously provides up to 125% of the nominal power. Benefit from high efficiency of 92.4% and a long service life, with low power dissipation and low heating. Selectable power thresholds or DC OK signaling enable output parameter monitoring tailored to your application. The preventive function monitoring feature warns of critical operating states before faults occur. The power supply units have a wide DC input voltage range from 88 V DC to 350 V DC. Commission the power supply with Push-in connection technology easily and quickly. The device’s narrow, flat design also ensures that you save space in your control cabinet.


PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close