News Overview

Pluggable terminal blocks with Push-in connection and diagonal design

21.08.2019

PTS – multilevel terminals with a diagonal design  

The angled design enables minimized bending radii for better conductor routing.

Multi-level terminal blocks from Phoenix Contact allow you to increase wiring density, even when space is limited.

The new, multilevel terminal blocks with a diagonal design are just 3.5 mm wide and save space for wiring. Another advantage of the diagonal design is the user-friendly cable entry.

The PTS 1.5 terminal block has a tool-free, fast Push-in connection. The central marking surface on each level provides a space for clear marking. The double bridge shaft enables simple potential distribution. The terminal blocks are available up to a cross section of 1.5 mm². All multi-level terminal blocks have an integrated coding system and the standard combination plug zone.


PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close