News Overview

Supply devices safely and reliably

03.02.2020

PRC series pluggable power distributors  

PRC series pluggable power distributors

Phoenix Contact has expanded the application range of its PRC plastic circular connectors to include pre-assembled power distributors.

The distributor boxes are weatherproof and designed with an IP69 degree of protection. This makes the product series particularly suitable for supplying power to devices used indoors or outdoors.

The single-phase designs have a 3-pos. input and two 3-pos. outputs. Three-phase distributors provide one 5-pos. input and three 5-pos. outputs. We also supply a phase splitter, which enables a three-phase input to be split into three single-phase outputs. The entire series is designed for rated currents up to 32 A and rated voltages up to 400 V (AC).


PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close