News Overview

Thermal transfer printers for industrial applications

21.08.2019

Thermal transfer printers THERMOMARK CARD 2.0 and THERMOMARK ROLL 2.0  

Flexible thermal transfer printing of marking materials in card or roll format

The new generation of thermal transfer printers from Phoenix Contact produce high-quality industrial identification markings quickly and reliably.

The new generation of thermal transfer printers from Phoenix Contact let you print high-quality industrial identification quickly and reliably. The printer systems have an impressive integrated color touch display that guides you the menu intuitively and conveniently using clear symbols. The THERMOMARK CARD 2.0 prints marking materials in card and sheet format. The THERMOMARK ROLL 2.0 is a versatile, efficient roll printer for a wide range of marking materials in roll and endless format.

The benefit of thermal transfer printing technology for you is maintenance-free operation. Automatic material detection ensures optimal print settings and prevents printing errors. The THERMOMARK CARD 2.0 prints materials in card form in just 8 seconds. The print resolution is 300 dpi. The THERMOMARK ROLL 2.0 also processes materials for marking terminals, conductors, cables, devices, and plants, with a print resolution of 300 dpi at a maximum print width of 105 mm and length of 1000 mm. The simple operation of both printer systems is explained in descriptive instructional videos that you can call up on the printer's display.

The PROJECT complete marking software provides simple and flexible control of the thermal transfer printer and all other marking systems from Phoenix Contact.


PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Service

Good reasons for choosing THERMOMARK ROLL

Familiarize yourself with THERMOMARK ROLL

This website uses cookies. Read our privacy policy for more information.

Close