Homepage International

Filter

119,571 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



Connector - QO-SET - 1548626

QUICKON set for replacement purposes, consisting of splice ring, pressure nut and line seal

DIN rail, unperforated - NS 35/ 7,5 V2A UNPERF 2000MM - 0801377

DIN rail, unperforated, Standard profile, width: 35 mm, height: 7.5 mm, acc. to EN 60715, material: Stainless steel V2A, uncoated, length: 2000 mm, color: silver

DIN rail perforated - NS 35/ 7,5 PERF 2000MM - 0801733

DIN rail perforated, Standard profile, width: 35 mm, height: 7.5 mm, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, length: 2000 mm, color: silver

PCB terminal block - ZFKDS 4-12,5/ 2 - 1704657

PCB terminal block, pitch: 12.7 mm, number of positions: 2, connection method: Spring-cage connection, mounting: Wave soldering, color: green

PCB terminal block - GRZ 2,5 V-EX - 1706112

Flange plate, must be mounted at both sides for each terminal group or group of ten, color: black

Spacer plate - DP-PWO 16-9 - 1705658

Spacer plate, for electrical isolation between the individual feed-through terminal blocks, width: 9 mm, color: gray

DIN rail, unperforated - NS 35/ 7,5 CU UNPERF 2000MM - 0801762

DIN rail, unperforated, Standard profile, width: 35 mm, height: 7.5 mm, acc. to EN 60715, material: Copper, uncoated, length: 2000 mm, color: copper-colored

Cable connector - SF-7ES1N8A80A5 - 1627033

Cable connector, straight short, Screw locking, M23, number of positions: 4+3+PE, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 5.5 mm ... 8.5 mm

119,571 Results

IoT Gateway for PROFICLOUD

Your direct connection to the cloud.

Cloud IoT Gateway from Phoenix Contact
To the IoT Gateway

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close