Printed-circuit board connector - DMC 1,5/ 6-G1F-3,5-LR P20THR - 1787056

The figure shows a 10-pos. version with 20 contacts

PCB headers, nominal cross section: 1.5 mm², color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Tin, type of contact: Male connector, Number of potentials: 12, Number of rows: 2, Number of positions per row: 6, number of connections: 12, product range: DMC 1,5/..-G1F-THR, pitch: 3.5 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2 mm, Stecksystem: MINI COMBICON - DFMC 1,5, Locking: Snap-in locking, type of packaging: packed in cardboard

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Screwable flange for superior mechanical stability
  • Automatic locking and intuitive release through Lock and Release operating lever in contrasting color
  • Conductor connection on several levels enables higher contact density
  • Small component size for applications where space is at a premium
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1787056
Packing unit 50 pc
Catalog page Page 187 (C-1-2013)
GTIN 4046356596565
Weight per Piece (excluding packing) 3.900 g
Weight per piece (including packing) 3.900 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00
  • Create PDF
  • Feedback