Industrial Ethernet Switch - FL SWITCH LM 4TX/2FX - 2832658

Ethernet Lean Managed Switch with four 10/100 Mbps RJ45 ports and two 10/100 Mbps FX-SC multi-mode ports

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Downloads

Product Description

The compact Lean Managed Switches (LM) enable the flexible and cost-effective creation of managed Ethernet networks in automation applications. Thanks to the wide range of connection versions and the extended temperature range of -40°C to +70°C, it optimally meets the requirements of industrial applications. It supports PROFINET conformance class A. And its integrated software enables the redundant creation, diagnostics, and monitoring of networks using IT standard protocols.

Your advantages

  • Web-based management, SNMP
  • Compact housing
  • Comprehensive fiber optic versions
  • Configuration can be stored externally
  • -40°C ... +70°C ambient temperature
  • Configurable alarm contact
Logo Logo

Key Commercial Data

Orderkey 2832658
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 298 (C-8-2015)
GTIN 4046356101127
Weight per Piece (excluding packing) 230.000 g
Weight per piece (including packing) 328.900 g
Custom tariff number 85176200
Country of origin DE (Germany)

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Feedback