Thermal transfer printer - THERMOFOX - 0803984

Portable thermal transfer printer for roll material

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The THERMOFOX handheld printer is ideally suited to fast marking on site. The thermal transfer printer is robust, easy to use, and offers versatile functions. It processes continuous media for terminal blocks, cables and conductors, equipment marking, and plant marking.

Your advantages

  • Maintenance-free operation with proven thermal transfer printing technology
  • Easy to control with the PROJECT COMPLETE software
  • Printing of self-adhesive, non-sticky labels and shrink sleeves
  • The THERMOFOX prints materials in cassette format, which contain the material to be marked and the appropriate ink ribbon.
  • Intuitive user guidance thanks to a well-structured menu and direct input keys
  • 8 different barcodes and over 300 symbols can be integrated.
  • Alternative control via the CLIP PROJECT software

Key Commercial Data

Orderkey 0803984
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 43 (C-3-2019)
GTIN 4055626212586
Weight per Piece (excluding packing) 656.000 g
Weight per piece (including packing) 835.960 g
Custom tariff number 84433210
Country of origin CN (China)

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00
  • Create PDF
  • Feedback