Toolbox - CRIMPFOX 4 IN 1 SET - 1200102

Tool for processing ferrules according to DIN 46228-4, 0.5 mm² to 2.5 mm², equipped with pressure lock, cutting, stripping, twisting, and crimping unit, with three magazines including a strip each of ferrules from 0.5 mm² ... 2.5 mm², packaged in a robust plastic case

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Integrated pressure lock ensures consistently high-quality crimping
  • Up to 30% time savings since the process steps required for assembling conductors can be carried out using only one tool
  • Multifunctional crimping pliers for the processing of
    Taped ferrules according to DIN 46228-4
  • Robust and durable due to use of resistant plastics
    and annealed metals
  • Visualized process flows directly on the pliers simplify operation
Logo Logo

Key Commercial Data

Orderkey 1200102
Packing unit 1 pc
Catalog page Page 415 (C-3-2019)
GTIN 4055626042398
Weight per Piece (excluding packing) 727.700 g
Weight per piece (including packing) 735.200 g
Custom tariff number 82032000
Country of origin DE (Germany)

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00
  • Create PDF
  • Feedback