News releases

Filter

Search Results

419 Results

Pluggable terminal blocks with Push-in connection and diagonal design

2019-08-21

Multi-level terminal blocks from Phoenix Contact allow you to increase wiring density, even when space is limited.

Connector for assembly for simple motor connections

2019-08-21

The new QPD installation system connector for assembly from Phoenix Contact has been designed specifically to connect motors such as those of retractable awnings or external blinds.

Thermal transfer printers for industrial applications

2019-08-21

The new generation of thermal transfer printers from Phoenix Contact produce high-quality industrial identification markings quickly and reliably.

Pre-printed, self-adhesive labels for circuit marking

2019-08-21

Phoenix Contact offers a wide range of labels which meet the legal requirements for correct plant marking.

Protection for linear DC current sources

2019-08-21

Protect any DC current source with a linear operating characteristic with VALVETRAB SEC DC surge protective devices.

Safety relay with solid state outputs

2019-07-30

Due to the non-expandable switching function, the PSR-MC31 safety relay module is suitable for all safety applications where a high number of operating cycles is required.

App supports 4G devices

2019-07-23

The TC MOBILE I/O app supports the use of the TC MOBILE I/O X200 alarm and remote control module by enabling SMS commands to be triggered with just a click and displaying the current device status clearly to the user.

Connection technology for ME and ME-MAX housings

2019-07-22

Phoenix Contact PCB connectors for the modular electronics housings from the ME and ME-MAX series are now also available with gold-plated contact surfaces.

Surge protection with 4+0 circuit

2019-07-22

The world's narrowest type 2 surge protective device, VALVETRAB SEC, is now also available with a 4+0 circuit.

Power supply with SIL certification

2019-07-22

The new QUINT POWER power supply from Phoenix Contact enables you to achieve high operational safety, even for demanding applications.

419 Results

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close