PCB terminal blocks and PCB connectors

PCB terminal blocks and PCB connectors

Unique variety

Implement maintenance-friendly PCB connections for signals, data, and power.

Back to Products

Category

Search in PCB terminal blocks and PCB connectors

Show all products in this category

Whether you use a screw connection or Push-in spring connection as a PCB terminal block or easy-to-maintain connector for two to 24 positions: the comprehensive COMBICON product range offers the right connection technology to transmit signals, data or power for almost every application.

Your advantages

  • Maximum flexibility, thanks to versatile connection technologies such as screw or spring connections
  • A wide range of applications, thanks to various pitches and numbers of positions
  • Maximum reliability, thanks to high material quality
  • Expert design-in support from experienced product specialists
  • Customer-specific versions enable individual solutions

PCB terminal blocks

PCB terminal blocks  

PCB terminal blocks

PCB terminal blocks enable the easy and safe transmission of signals, data, and power directly to the PCB. The space-saving connection method is suitable for numerous applications in the process industry and industrial environments.

  • For conductor cross sections from 0.14 to 95 mm2
  • For currents up to 232 A and voltages up to 1000 V
  • With screw, spring or insulation displacement connection
  • For pitches from 2.5 to 20 mm

PCB connectors

PCB connectors  

PCB connectors

Our PCB connectors offer a universal, maintenance-friendly conductor connection for almost all device designs from various industries and markets.

  • For conductor cross sections from 0.14 to 35 mm2
  • For currents up to 125 A and voltages up to 1000 V
  • With screw, spring, insulation displacement, pierce or crimp connection
  • Locking by means of latch mechanism systems or screw flanges

Board-to-board connectors

Board-to-board connectors  

Board-to-board connectors

With board-to-board connectors from the FINEPITCH series, Phoenix Contact provides shielded and unshielded solutions for signal and data transmission for the first time. This allows you to realize individual PCB orientations with different designs, stack heights, and numbers of positions in compact 0.8 and 1.27 mm pitches.

High-current feed-through terminal blocks

High-current feed-through terminal blocks  

High-current feed-through terminal blocks

With high-current feed-through terminal blocks, high currents and voltages can be transmitted safely and reliably through the housing panel. Various connection technologies enable flexible solutions for transmission.

  • For conductor cross sections from 4 to 150 mm2
  • For currents up to 309 A and voltages up to 1000 V
  • With screw, spring, T-LOX or bolt connection
  • For panel thickness from 1 to 6 mm

Customer-specific PCB connections

PCB connectors  

Customer-specific PCB connections

Do you need a customized connection solution? Phoenix Contact provides a wide variety of customer-specific modifications, whether a version for serial production or a completely new product development.

  • Color variants in black, light gray, gray, and blue
  • Customized printing
  • Coding for additional safety
  • Individual solutions on request

Further information
Certification and approval

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Configurators

Configure products and solutions for your individual application.

Connectors

Service


Competence and more

Experience our world of connectors and electronics housing.


PCB terminal blocks and PCB connectors

Innovative connection solutions

Product navigator for connectors and electronics housings

Product navigator

Compact view of connectors and electronics housings at a glance.

Find out more
New connectors and electronics housings from Phoenix Contact

New connectors and electronics housings

Discover our new connectors for the transmission of signals, data, and power as well as our versatile electronics housings.

New products for 2019/2020
Referrer: https://www.google.com/

This website uses cookies. Read our privacy policy for more information.

Close