PHOENIX CONTACT Group

PHOENIX CONTACT Group

Many partners, one objective

To offer you the best solution when faced with any electrical engineering or automation task.

Back to About us

Category

PHOENIX CONTACT GmbH & Co. KG

Phoenix Contact in Blomberg  

Phoenix Contact in Blomberg

Headquarters of the Phoenix Contact Group.

PHOENIX CONTACT GmbH & Co. KG
Flachsmarktstraße 8
32825 Blomberg, Germany

Phone: +49 52 35/3-00
Fax: +49 52 35/3-4 12 00

info@phoenixcontact.com

PHOENIX CONTACT Electronics GmbH

Phoenix Contact Electronics in Bad Pyrmont  

Phoenix Contact Electronics in Bad Pyrmont

Production of electronic modules.

PHOENIX CONTACT Electronics GmbH
Dringenauer Straße 30
31812 Bad Pyrmont, Germany

Phone: +49 52 81/946 0
Fax: +49 52 81/946 11 11

PHOENIX CONTACT Connector Technology GmbH

Phoenix Contact Connector Technology in Herrenberg  

Phoenix Contact Connector Technology in Herrenberg

Development, configuration, and production of connector systems.

PHOENIX CONTACT Connector Technology GmbH
Heisenbergstraße 1
71083 Herrenberg, Germany

Phone: +49 70 32/92 74 0
Fax: +49 70 32/92 74 33 0

info.ct@phoenixcontact.com

PHOENIX CONTACT Cyber Security GmbH

Phoenix Contact Cyber Security in Berlin  

Phoenix Contact Cyber Security in Berlin

Embedded security in industrial applications.

PHOENIX CONTACT Cyber Security GmbH
Richard-Willstätter-Straße 6
12489 Berlin, Germany

Phone: +49 30 / 92 10 28 – 0
Fax: +49 30 / 92 10 28 – 020

contact-pxccs@phoenixcontact.com

PHOENIX CONTACT E-Mobility GmbH

Phoenix Contact E-Mobility in Schieder-Schwalenberg  

Phoenix Contact E-Mobility in Schieder-Schwalenberg

Components and solutions for electromobility.

PHOENIX CONTACT E-Mobility GmbH
Hainbergstraße 2
32816 Schieder-Schwalenberg, Germany

Phone: +49 52 35/3-4 38 90
Fax: +49 52 35/3-4 38 91

emobility@phoenixcontact.com

PHOENIX CONTACT Energy Automation GmbH

PHOENIX CONTACT Energy Automation GmbH  

PHOENIX CONTACT Energy Automation GmbH

Kompetenz und Innovation für die Energienetze der Zukunft.

PHOENIX CONTACT Energy Automation GmbH
Am Rosenhügel 1-7
42553 Velbert

Tel.: +49 2053-4239 0
Fax: +49 2053-4239 199

Energy.Automation@phoenixcontact.com

PHOENIX CONTACT HMI-IPC Technology GmbH

Phoenix Contact HMI-IPC Technology GmbH in Filderstadt  

Phoenix Contact HMI-IPC Technology GmbH in Filderstadt

Operator panels and display units for automation in machine building and systems manufacturing as well as the automotive industry.

PHOENIX CONTACT HMI-IPC Technology GmbH
Kurze Straße 29
70794 Filderstadt, Germany

Phone: +49 711/77 09 80
Fax: +49 711/77 09 8305

info@suetron.de

PHOENIX CONTACT Power Supplies GmbH

Phoenix Contact Power Supplies in Paderborn  

Phoenix Contact Power Supplies in Paderborn

Development of power supplies, UPS systems, and customer-specific solutions.

PHOENIX CONTACT Power Supplies GmbH
Oberes Feld 1
33106 Paderborn, Germany

Phone: +49 5251 / 2886-0
Fax: +49 5251 / 2886-350

de-ps-info@phoenixcontact.com

PHOENIX CONTACT Software GmbH

Phoenix Contact Software in Lemgo  

Phoenix Contact Software in Lemgo

Software solutions in the field of industrial control and safety technology.

PHOENIX CONTACT Software GmbH
Campusallee 6
32657 Lemgo, Germany

Phone: +49 52 61/93 73-0
Fax: +49 52 61/93 73-726

info-pcs@phoenixcontact.com

PHOENIX FEINBAU GmbH & Co. KG

Phoenix Feinbau in Lüdenscheid   

Phoenix Feinbau in Lüdenscheid

Metal punched parts and punched formed parts.

PHOENIX FEINBAU GmbH & Co. KG
Gustavstraße 3
58511 Lüdenscheid, Germany

Phone: +49 23 51/43 06 0
Fax: +49 23 51/43 06 11 6

info@phoenix-feinbau.de

SysMik GmbH Dresden

SysMik in Dresden  

SysMik in Dresden

Automation products for distributed automation, in particular for building automation and infrastructure close to buildings.

SysMik GmbH Dresden
Bertolt-Brecht-Allee 24
01309 Dresden, Germany

Phone: +49 351 / 433 58 0
Fax: +49 351 / 433 58 29

sales@sysmik.de

SKS Kontakttechnik GmbH

SKS Kontakttechnik GmbH in Niederdorf  

SKS Kontakttechnik in Niederdorf

Development and production of connector systems.

SKS Kontakttechnik GmbH
Neue Schichtstraße 14
09366 Niederdorf, Germany

Phone: +49 37296 / 930 300
Fax: +49 37296 / 930 301

Pulsotronic GmbH & Co. KG

Pulsotronic GmbH Co. KG in Niederdorf  

Pulsotronic in Niederdorf

Provider of sensors and electronic components for the automation and automotive industry.

Pulsotronic GmbH & Co. KG
Neue Schichtstraße 14b
09366 Niederdorf, Germany

Phone: +49 37296 / 930-200
Fax: +49 37296 / 930-280

NSE AG

NSE AG

NSE AG in Wohlen (CH)

NSE AG rounds off the in-house portfolio for the energy market with the subject of protection technology. As a leading company in the field of secondary-side original equipment and the retrofitting of medium and high voltage equipment, NSE is synonymous with durable and sustainable protection solutions.

NSE AG
Bremgarterstrasse 54
CH-5610 Wohlen Switzerland

Tel: +41 56 618 77 99
Fax: +41 56 618 77 90

info@nse.ch

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close