Wall system and lighting

Expotechnik concept 8

It is a wall concept made of aluminum – versatile and functional.
The system is modular. It enables flexible solutions that can be used worldwide.
The display wall frames are available in different widths (1.40 m + 1.00 m + 0.70 m + 0.35 m).
Standard height: 2.59 m (upon request, special heights are available from the manufacturer)
Frame depth: 14 cm

Expotechnik concept 6

The system can be installed quickly. It is a cost-efficient alternative to the Expotechnik concept 8 system.
The innovative hinge enables the arrangement of the individual elements at any angle.
No special tool required and the assembly instructions are all you need.
Training is not required.
Standard height: 2.50 m (upon request, special heights are available from the manufacturer)
Frame depth: 6 cm

Contact

Thilo Heisler
+49 5235 3-41835

Susanne Beineke
+49 5235 3-40211

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close