Product presentation

The brand space presents products and solutions by product line. The exhibits are listed in Salesnet. The panels are available in standard sizes and with country-specific typography.

There are different product presentations. There are overview walls for each division in 1 and 2 meter variants. For smaller subsidiaries we have a panel type in the C-format or as an Expopanel.

Product presentation (2 m)

Wall number: CIS 21-15.025.T1

  • Headline: approx. 30 characters
  • Subline: approx. 62 characters

Wall number: DC 01-15.005.T1

  • Headline: approx. 30 characters
  • Subline: approx. 62 characters

 

Wall number: IC 15-15.004.T1

  • Headline: approx. 30 characters
  • Subline: approx. 62 characters

Wall number: TT 19-15.014.T1

  • Headline: approx. 30 characters
  • Subline: approx. 62 characters

Wall number: ION 01-16.001.T1

  • Headline: approx. 30 characters
  • Subline: approx. 62 characters

Wall number: PS 01-16.001.T1

  • Headline: approx. 30 characters
  • Subline: approx. 62 characters

Division Walls (1 m)

Wall number: IC 16-16.000.T1

Wall number: IF 01-16.013.T1

Wall number: EMO 01-16.006.T1

  • Headline: approx. 11 characters
  • Subline: approx. 22 characters

 

Panel type C (910 x 790 mm)

Panel: DC 01-15.006.T9

Panel: DC 01-15.011.T9

Panel: IC 15-15.004.T9

Panel: IC 15-15.012.T1

Basic product promotion package
Expopanel (964 x 984 mm)

Panel: CS 13 323

Panel: CS 13 324

Panel: CS 13 326

Panel: CS 13 325

Contact

Thilo Heisler
+49 5235 3-41835

Susanne Beineke
+49 5235 3-40211