Standards

Global image display

In the reception area/building entrance there should always be a display showing the locations of Phoenix Contact around the globe.

Standard large

Dimensions: 1920 mm x 1250 mm

Cutting: 5 mm

Standard small

Dimensions: 1350 mm x 880 mm

 

 

Special solution for global image display

Backlit textile banner  

Backlit textile banner

Width x height x depth: 2000 mm x 1300 mm x 80 mm

Special design for world globe display ICE in Bad Pyrmont

Dimensions: 3470 mm x 2270 mm

Aerial photo

There should be a large-scale aerial photograph display of the Blomberg headquarters in the lobby or immediate vicinity.

Standard large

Dimensions: 1500 mm x 750 mm

Standard small

Dimensions: 1000 mm x 500 mm

Corporate Principles

The core aspects of our corporate strategy are summarized in a wall-mounted display – in German or English (local language also available on request).

Displays are provided by corporate Headquarters. It is obligatory to display them at every company base.

Printed materials

The following printed materials should be put out in a brand space:

  • History flyer
  • Complete catalog
  • HIGHLIGHTS
  • Company brochures

Contact

Thilo Heisler
+49 5235 3-41835

Susanne Beineke
+49 5235 3-40211