Poster

The standard formats for posters are DIN A3 or DIN A2.
The poster is divided into four areas. This enables the topic and message to be quickly grasped.

  1. Large image (its message corresponds to the headline)
  2. Text (headline, sub-headline, and flowing text)
  3. Gray info box
  4. Logo with signal chain

A flexible grid in the background provides enough space for text and images.

The smaller DIN A4 format is used for internal notices.

  • Poster in 297 x 420 mm (DIN A3) format
  • Poster in 420 x 594 mm (DIN A2) format
  • Notice in 210 x 297 mm (DIN A4) format

Poster downloads

Description Language Updated
PxC Notice DIN A4 template [ZIP, 1.92 MB] English 23.03.2020
PxC Poster DIN A3 template [ZIP, 1.92 MB] English 23.03.2020
PxC Poster DIN A2 template [ZIP, 1.92 MB] English 23.03.2020

PHOENIX CONTACT
GmbH & Co. KG

+49 5235 3-41984

Christine Nolte-Dietrich

Christine Nolte-Dietrich

Coordinator Communication Guidelines