Back to overview

Images

Images are considered below which are used in the contents area of the Phoenix Contact websites.

Product images

Cable glands

Example product image

The products on the photos or in the 3D data are released and have a shadow. Floating products have no shadow. The image does not have a frame.

The background shows a technical linear course:

  • Below: e1e5e9, corresponds to 228 R / 231 G / 233 B
  • Above: f5f7f8, corresponds to 245 R / 247 G / 248 B

Formats

  • 1-column (220 px x variable)
  • 2-column (440 px x variable)
  • 3-column (676 px x variable)

Graphics

Graphic: EMpro application

Example graphics

The graphics/topologies are on white and contain a gray line frame

  • 1 px border, #d6d6d6

The text size, 11 pt, is the same for all column widths. The text type used is PxC GillAltOneMT.

Formats

  • 1-column (220 px x variable)
  • 2-column (440 px x variable)
  • 3-column (676 px x variable)

 

Logos

Ex i logo

Example logo

The logos are on white (without frame). That also applies to pictograms and characters.

So that logos are not displayed too large, they are reduced in size to be positioned in the center of the column(s).

Formats

  • 1-column (220 px x variable)
  • 2-column (440 px x variable)
  • 3-column (676 px x variable)

 

Screens and pages

Catalog 8

Example illustration of a page

The software screens, brochure titles, and certificates have a gray line frame.

  • 1 px border #d6d6d6

Formats

  • 1-column (220 px x variable)
  • 2-column (440 px x variable)
  • 3-column (676 px x variable)

Video preview image

A full image is used as a video preview image, with frames.

  • 1 px border #d6d6d6

Format

  • 1-column (220 px x variable)

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
32825 Blomberg, Germany
+49 5235 3-00

This website uses cookies. Read our privacy policy for more information.

Close